11/26/2024 7:20:40 AM
Product Catalog
  • Product Catalog
Minimize
6ES76501AC113XX0 | 6ES76501AC113XX0
Product
Image similar
SIMATIC PCS7, red. DI16 MTA interface module for redundant connection of the ET200M module 6ES7321-7BH01-0AB0 16 channels, fused individually redundant supply with fuse protection and LED displays measuring range: 24 V DC
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76501AC113XX0 | 6ES76501AC113XX0
Product Description SIMATIC PCS7, red. DI16 MTA interface module for redundant connection of the ET200M module 6ES7321-7BH01-0AB0 16 channels, fused individually redundant supply with fuse protection and LED displays measuring range: 24 V DC
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2024
Price data
Price Group 009
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 1.010 lb
Packaging Dimension 5.433 x 6.89 x 3.386
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169157599
UPC 662643300079
Commodity Code 85389091
LKZ_FDB/ CatalogID STPCS7
Product Group 2316
Group Code R336
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01/26/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;