11/26/2024 7:58:08 AM
Product Catalog
  • Product Catalog
Minimize
6ES76503BX580XX0 | 6ES76503BX580XX0
Product
SIMATIC SIS Compact Extended Pack. Single V9.0 consisting of: 1 x 6ES7658-4XX58-7YT8 1 x 6ES7651-5AA58-7YA0 1 x 6ES7833-1CC36-0YA5 1 x 6ES7833-1SM03-0YA5 1 x 6ES7833-1SM63-0YA5 1 x 6ES7654-6FD00-7AF0
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76503BX580XX0 | 6ES76503BX580XX0
Product Description SIMATIC SIS Compact Extended Pack. Single V9.0 consisting of: 1 x 6ES7658-4XX58-7YT8 1 x 6ES7651-5AA58-7YA0 1 x 6ES7833-1CC36-0YA5 1 x 6ES7833-1SM03-0YA5 1 x 6ES7833-1SM63-0YA5 1 x 6ES7654-6FD00-7AF0
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2022
Notes
Product was deleted without replacement
.
Price data
Price Group 771
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (lb) 7.959 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766529696
Commodity Code 85371091
LKZ_FDB/ CatalogID STPCS7
Product Group 4D68
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;