11/25/2024 9:35:14 PM
Product Catalog
  • Product Catalog
Minimize
6ES76525FX280YK0 | 6ES76525FX280YK0
Product
Image similar
SIMATIC PCS 7, software, upgrade package Maintenance Station from V8.X to V8.2 Single license for 1 installation R-SW, without SW, without documentation License key download, Class A, 6 languages (de, en, fr, it, sp, ch) executable in Windows 7 Ultimate/Server 2008 R2/ Server 2012 R2 Reference HW: PCS 7 IPC bundle ******************************* E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
A successor is available for this product
6ES7652-5FX78-0YK0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76525FX280YK0 | 6ES76525FX280YK0
Product Description SIMATIC PCS 7, software, upgrade package Maintenance Station from V8.X to V8.2 Single license for 1 installation R-SW, without SW, without documentation License key download, Class A, 6 languages (de, en, fr, it, sp, ch) executable in Windows 7 Ultimate/Server 2008 R2/ Server 2012 R2 Reference HW: PCS 7 IPC bundle ******************************* E-mail address required for delivery
Product family Upgrades for Maintenance Station
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
A successor is available for this product
6ES7652-5FX78-0YK0 Compare Products
Successor information
Successor 6ES7652-5FX78-0YK0
Replacement Description SIMATIC PCS 7, software, Upgrade Package Maintenance Station from V9.x to V10.0, single license for 1 installation runtime software, without software, without documentation license key download, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition for more information, see PCS 7 V10.0 Readme reference hardware: PCS 7 IPC Bundle ******************************* email address required for delivery
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766332401
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;