***no longer available*** SIMATIC PCS 7 AS RTX - PROFINET automation system based on IPC427D, Core i7-3517UE, 2x1.7 GHz; 4 GB DDR3 RAM; SSD 80 GB MLC internal; 1 x Gbit LAN (RJ45) onboard; CP1616 onboard (3 ports) 4 x USB V3.0 (high current); 24 V DC power supply; without opt. drive, FDD, mouse, keyboard and monitor; Windows 7 Ultimate, MUI (en/de/fr/it/es/zh), 32-bit; WinAC RTX 2010 Software Controller; WinAC RTX 2010, PCS 7 RTX
Notes
Article Number (Market Facing Number) |
6ES76540UE230XX2 | 6ES76540UE230XX2 |
Product Description |
***no longer available*** SIMATIC PCS 7 AS RTX - PROFINET automation system based on IPC427D, Core i7-3517UE, 2x1.7 GHz; 4 GB DDR3 RAM; SSD 80 GB MLC internal; 1 x Gbit LAN (RJ45) onboard; CP1616 onboard (3 ports) 4 x USB V3.0 (high current); 24 V DC power supply; without opt. drive, FDD, mouse, keyboard and monitor; Windows 7 Ultimate, MUI (en/de/fr/it/es/zh), 32-bit; WinAC RTX 2010 Software Controller; WinAC RTX 2010, PCS 7 RTX
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2020 |
Notes |
.
.
|
Price Group |
R36 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
6.250 lb |
Packaging Dimension |
9.094 x 13.543 x 6.378 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766210846 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4519 |
Group Code |
R1TP |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 12/20/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|