11/22/2024 4:16:34 PM
Product Catalog
  • Product Catalog
Minimize
6ES76540XX200XA0 | 6ES76540XX200XA0
Product
Image similar
SIMATIC PCS 7 Redundant I/O subsystem ZuS for ET 200M with removing and inserting the modules during operation Consisting of: 2x IM153-2HF Outdoor (6ES71532BA700XB0) 1x bus module IM/IM outdoor (6ES71957HD800XA0)
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76540XX200XA0 | 6ES76540XX200XA0
Product Description SIMATIC PCS 7 Redundant I/O subsystem ZuS for ET 200M with removing and inserting the modules during operation Consisting of: 2x IM153-2HF Outdoor (6ES71532BA700XB0) 1x bus module IM/IM outdoor (6ES71957HD800XA0)
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 974
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) On request
Net Weight (lb) 1.565 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766253416
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group 2489
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/04/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;