SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES76566CS322GF0 | 6ES76566CS322GF0
Product
Image similar
SPPA-T2000, S7-410 5HF, PS/DC Order facilitation Mounted, consisting of: 1x 6ES7400-2JA00-0AA0 2x 6ES7410-5HX08-0AB0 2x 6ES7653-2CP00-0XB0 4x 6ES7960-1AA06-0XA0 2x 6ES7960-1AA04-5AA0 2x 6GK7442-1RX00-0XE0 2x 6ES7405-0KA02-0AA0 Technical specifications and certifications of the components, see support.industry.siemens.com
Notes
Returned MLFB: '[6ES7656-6C.3.-2GF0]' is not equal to request MLFB: '[6ES7656-6CS32-2GF0]'
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76566CS322GF0 | 6ES76566CS322GF0
Product Description SPPA-T2000, S7-410 5HF, PS/DC Order facilitation Mounted, consisting of: 1x 6ES7400-2JA00-0AA0 2x 6ES7410-5HX08-0AB0 2x 6ES7653-2CP00-0XB0 4x 6ES7960-1AA06-0XA0 2x 6ES7960-1AA04-5AA0 2x 6GK7442-1RX00-0XE0 2x 6ES7405-0KA02-0AA0 Technical specifications and certifications of the components, see support.industry.siemens.com
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Returned MLFB: '[6ES7656-6C.3.-2GF0]' is not equal to request MLFB: '[6ES7656-6CS32-2GF0]'
Price data
Price Group 015
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 26.588 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766135323
Commodity Code 85371091
LKZ_FDB/ CatalogID STPCS7
Product Group 3319
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-23-02-02
eClass 14 27-23-02-02
eClass 6 27-23-02-02
eClass 7.1 27-23-02-02
eClass 8 27-23-02-02
eClass 9 27-23-02-02
eClass 9.1 27-23-02-02
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-05
|
This product has to be configured before it can be ordered.
;