11/25/2024 12:31:06 PM
Product Catalog
  • Product Catalog
Minimize
6ES76567XX400XE0 | 6ES76567XX400XE0
Product
Image similar
SIMATIC PCS 7 Sync set: 4 X 10 km sync module (IF960) without fiber-optic cables
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76567XX400XE0 | 6ES76567XX400XE0
Product Description SIMATIC PCS 7 Sync set: 4 X 10 km sync module (IF960) without fiber-optic cables
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 009
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.551 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621425524
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group 4210
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/14/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-90
eClass 14 27-23-02-90
eClass 6 27-23-02-90
eClass 7.1 27-23-02-90
eClass 8 27-23-02-90
eClass 9 27-23-02-90
eClass 9.1 27-23-02-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;