11/25/2024 6:48:43 AM
Product Catalog
  • Product Catalog
Minimize
6ES76581CX282YE5 | 6ES76581CX282YE5
Product
Image similar
SIMATIC Version Cross Manager, software, upgrade from V7.1 to V8.2, Floating license for 1 user E-SW, SW and documentation on CD, License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable under XPPROF SP3/ WINSRV2003/R2 SP2/ WIN2000PROF SP4, Vista SP2 32-bit/WIN7 32-bit Reference HW: PC/PG
Notes
A successor is available for this product
6ES7658-1CX58-2YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76581CX282YE5 | 6ES76581CX282YE5
Product Description SIMATIC Version Cross Manager, software, upgrade from V7.1 to V8.2, Floating license for 1 user E-SW, SW and documentation on CD, License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable under XPPROF SP3/ WINSRV2003/R2 SP2/ WIN2000PROF SP4, Vista SP2 32-bit/WIN7 32-bit Reference HW: PC/PG
Product family Upgrades for Engineering System and Management Console
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2021
Notes
A successor is available for this product
6ES7658-1CX58-2YE5 Compare Products
Successor information
Successor 6ES7658-1CX58-2YE5
Replacement Description SIMATIC Version Cross Manager, software, upgrade from V7.1/V8.2 to V9.0, Floating license for 1 user E-SW, SW and documentation on CD, License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Reference HW: PC/PG Reference HW: PC/PG
Price data
Price Group 770
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.377 lb
Packaging Dimension 7.795 x 9.685 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766372759
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 2323
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;