SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
6ES76587BX610YA0 | 6ES76587BX610YA0
Product
Image similar
SIMATIC Logon V1.6 Update 6, software, Single License for 1 installation R-SW, SW and docu. on USB, license key on USB flash drive, class A, 7 languages (de,en, fr,it, es,J, C), executable in Windows 10, Windows Server 2016, Windows Server 2019, reference hardware: PC/PG ******************************* content: 2 x USB
Notes
For this product a substitute is available: 6ES7658-7BX02-0YA0
6ES7658-7BX02-0YA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76587BX610YA0 | 6ES76587BX610YA0
Product Description SIMATIC Logon V1.6 Update 6, software, Single License for 1 installation R-SW, SW and docu. on USB, license key on USB flash drive, class A, 7 languages (de,en, fr,it, es,J, C), executable in Windows 10, Windows Server 2016, Windows Server 2019, reference hardware: PC/PG ******************************* content: 2 x USB
Product family SIMATIC Logon
Product Lifecycle (PLM) PM300:Active Product
Notes
For this product a substitute is available: 6ES7658-7BX02-0YA0
6ES7658-7BX02-0YA0 Compare Products
Substitute information
Substitute 6ES7658-7BX02-0YA0
Replacement Description SIMATIC Logon V2.0, software, single license for 1 installation runtime software, software and documentation on USB, license key on USB flash drive, class A, 7 languages (de,en, fr,it, es,ja, zh), executable in Windows 10, Windows 11, Windows Server 2019/2022 reference hardware: PC/PG ******************************* content: 2 x USB
Price data
Price Group 753
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.344 lb
Packaging Dimension 6.693 x 7.283 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766485107
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;