11/21/2024 2:51:00 PM
Product Catalog
  • Product Catalog
Minimize
6ES76710RC080YE0 | 6ES76710RC080YE0
Product
SIMATIC WinAC RTX 2010 upgrade Upgrade for WinAC Basis/RTX versions V3.X, V4.X, 200X. single license for 1 installation, R-SW, SW and documentation on CD, license key on USB flash drive, Class A, 3 languages (de,en,fr), executable in Windows XP SP2, SP3 or Windows 7 32-bit, incl. InterValzero RTX, Reference HW: SIMATIC PC
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76710RC080YE0 | 6ES76710RC080YE0
Product Description SIMATIC WinAC RTX 2010 upgrade Upgrade for WinAC Basis/RTX versions V3.X, V4.X, 200X. single license for 1 installation, R-SW, SW and documentation on CD, license key on USB flash drive, Class A, 3 languages (de,en,fr), executable in Windows XP SP2, SP3 or Windows 7 32-bit, incl. InterValzero RTX, Reference HW: SIMATIC PC
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2022
Notes
Product was deleted without replacement
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.553 lb
Packaging Dimension 7.677 x 9.409 x 0.984
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169224703
UPC 040892604627
Commodity Code 85234910
LKZ_FDB/ CatalogID STWINAC
Product Group 4314
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;