11/23/2024 4:43:28 AM
Product Catalog
  • Product Catalog
Minimize
6ES76727AC010YA0 | 6ES76727AC010YA0
Product
SIMATIC S7-1500, Software Controller CPU 1507S Single License f. 1 install., R-SW, SW and docum. on DVD, license key on USB flash drive, R-SW Class A, 6 languages (de,en,it,fr,es,zh), executable in Windows 7 and Windows 10; reference HW: SIMATIC IPC2x7E, IPC4x7E, IPC4x7D, IPC6x7E, IPC6x7D, IPC8x7E, IPC8x7D
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76727AC010YA0 | 6ES76727AC010YA0
Product Description SIMATIC S7-1500, Software Controller CPU 1507S Single License f. 1 install., R-SW, SW and docum. on DVD, license key on USB flash drive, R-SW Class A, 6 languages (de,en,it,fr,es,zh), executable in Windows 7 and Windows 10; reference HW: SIMATIC IPC2x7E, IPC4x7E, IPC4x7D, IPC6x7E, IPC6x7D, IPC8x7E, IPC8x7D
Product family CPU 1507S Windows
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01/01/2025
Price data
Price Group 679
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.370 lb
Packaging Dimension 7.244 x 10.63 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622452356
UPC 804766342288
Commodity Code 85234910
LKZ_FDB/ CatalogID STWINAC
Product Group 4A61
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-06-03
eClass 14 27-24-06-03
eClass 6 27-24-06-03
eClass 7.1 27-24-06-03
eClass 8 27-24-06-03
eClass 9 27-24-06-03
eClass 9.1 27-24-06-03
ETIM 7 EC002633
ETIM 8 EC002633
ETIM 9 EC002633
IDEA 4 3580
UNSPSC 15 32-15-17-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;