05/31/2024 3:16:59 PM
Product Catalog
  • Product Catalog
Minimize
6ES76727FC010YG0 | 6ES76727FC010YG0
Product
SIMATIC S7-1500 Failsafe Software Controller CPU 1507S F Single License for 1 installation, R-SW, software, docum. and license key download, R-SW Class A, 6 languages (de,en,it,fr,es,zh), executable in Windows 7 and Windows 10; reference hardware: SIMATIC IPC2x7E, IPC4x7E, IPC4x7D, IPC6x7E, IPC8x7E, IPC627D, IPC677D, IPC827D ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76727FC010YG0 | 6ES76727FC010YG0
Product Description SIMATIC S7-1500 Failsafe Software Controller CPU 1507S F Single License for 1 installation, R-SW, software, docum. and license key download, R-SW Class A, 6 languages (de,en,it,fr,es,zh), executable in Windows 7 and Windows 10; reference hardware: SIMATIC IPC2x7E, IPC4x7E, IPC4x7D, IPC6x7E, IPC8x7E, IPC627D, IPC677D, IPC827D ******************************* Email address required for delivery
Product family CPU 1507S F Windows
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01/01/2025
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 689
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622450000
UPC 804766696343
Commodity Code Not available
LKZ_FDB/ CatalogID STWINAC
Product Group 4A72
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-06-03
eClass 14 27-24-06-03
eClass 6 27-24-06-03
eClass 7.1 27-24-06-03
eClass 8 27-24-06-03
eClass 9 27-24-06-03
eClass 9.1 27-24-06-03
ETIM 7 EC002633
ETIM 8 EC002633
ETIM 9 EC002633
IDEA 4 3580
UNSPSC 15 32-15-17-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;