11/23/2024 1:45:02 PM
Product Catalog
  • Product Catalog
Minimize
6ES76772FA410FK0 | 6ES76772FA410FK0
Product
Image similar
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC F +HMI 128PT, 4 GB RAM, 30 GB CFAST with WES 7 P 64 bit pre-installed, mit S7-1500 Fail-safe SWC CPU 1505SP F pre-installed with WinCC Runtime Advanced V14 pre-installed with 128 PowerTags license, Interfaces: 1x slot CFAST, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET 1x 10/100/1000 Mbit/s Ethernet, 3x USB, 1x DVI-I graphics card connection, Documentation on DVD, Restore DVD
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76772FA410FK0 | 6ES76772FA410FK0
Product Description SIMATIC ET 200SP Open Controllers, CPU 1515SP PC F +HMI 128PT, 4 GB RAM, 30 GB CFAST with WES 7 P 64 bit pre-installed, mit S7-1500 Fail-safe SWC CPU 1505SP F pre-installed with WinCC Runtime Advanced V14 pre-installed with 128 PowerTags license, Interfaces: 1x slot CFAST, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET 1x 10/100/1000 Mbit/s Ethernet, 3x USB, 1x DVI-I graphics card connection, Documentation on DVD, Restore DVD
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/01/2023
Notes
Product was deleted without replacement
.
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 2.370 lb
Packaging Dimension 5.669 x 7.441 x 3.858
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623407973
UPC 804766377815
Commodity Code 85371091
LKZ_FDB/ CatalogID STWINAC
Product Group 4A7C
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/16/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;