SIMATIC S7, STEP7 V5.6 SP2 Jap. floating license for 1 user engineering software, software and documentation on DVD, license key on USB flash drive class A, 2 languages (en,ja), executable in Windows Server 2008 R2 SP2, Windows Server 2012 R2, Windows Server 2016, Windows Server 2019, Windows 7 SP2, Windows 10 Professional, Windows 10 Enterprise reference hardware: S7-300/400, C7 - - content: set (1x DVD + 1x USB)
Notes
Product is no longer available
Additional Information:A newer version is available: 6ES7810-4CC12-0JA5
.
Article Number (Market Facing Number) |
6ES78104CC110JA5 |
Product Description |
SIMATIC S7, STEP7 V5.6 SP2 Jap. floating license for 1 user engineering software, software and documentation on DVD, license key on USB flash drive class A, 2 languages (en,ja), executable in Windows Server 2008 R2 SP2, Windows Server 2012 R2, Windows Server 2016, Windows Server 2019, Windows 7 SP2, Windows 10 Professional, Windows 10 Enterprise reference hardware: S7-300/400, C7 - - content: set (1x DVD + 1x USB)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01/01/2023 |
Notes |
Product is no longer available
Additional Information:A newer version is available: 6ES7810-4CC12-0JA5
.
|
Price Group |
681 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
0.377 lb |
Packaging Dimension |
7.244 x 10.63 x 1.26 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Type |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622528624 |
UPC |
Not available |
Commodity Code |
85234910 |
LKZ_FDB/ CatalogID |
ST9.79-SW |
Product Group |
2306 |
Group Code |
R134 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|