11/23/2024 3:24:50 AM
Product Catalog
  • Product Catalog
Minimize
6ES78104CE110YB5 | 6ES78104CE110YB5
Product
SIMATIC S7, STEP 7 V5.6 SP2 DL floating license for 1 user engineering software, software and documentation as download, license key as download, class A, 5 languages (de,en,fr,es,it), executable in Windows Server 2008 R2 SP2, Windows Server 2012 R2, Windows Server 2016, Windows Server 2019, Windows 7 SP2, Windows 10 Professional, Windows 10 Enterprise reference hardware: S7-300/400, C7 - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Additional Information:A newer version is available: 6ES7810-4CE12-0YB5
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78104CE110YB5 | 6ES78104CE110YB5
Product Description SIMATIC S7, STEP 7 V5.6 SP2 DL floating license for 1 user engineering software, software and documentation as download, license key as download, class A, 5 languages (de,en,fr,es,it), executable in Windows Server 2008 R2 SP2, Windows Server 2012 R2, Windows Server 2016, Windows Server 2019, Windows 7 SP2, Windows 10 Professional, Windows 10 Enterprise reference hardware: S7-300/400, C7 - - consignee email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/01/2023
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Additional Information:A newer version is available: 6ES7810-4CE12-0YB5
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766696374
Commodity Code Not available
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 2306
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;