11/23/2024 12:34:46 AM
Product Catalog
  • Product Catalog
Minimize
6ES78220AA050YA5 | 6ES78220AA050YA5
Product
SIMATIC STEP 7 Basic V15.1; floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 6 languages: de,en,fr,es,it,zh; executable in Windows 7 (64-bit), Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016 (64-bit); for configuration of SIMATIC S7-1200 SIMATIC Basic Panels - - content: set (3x DVD + 1x USB)
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78220AA050YA5 | 6ES78220AA050YA5
Product Description SIMATIC STEP 7 Basic V15.1; floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 6 languages: de,en,fr,es,it,zh; executable in Windows 7 (64-bit), Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016 (64-bit); for configuration of SIMATIC S7-1200 SIMATIC Basic Panels - - content: set (3x DVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/01/2023
Notes
Product was deleted without replacement
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.578 lb
Packaging Dimension 7.362 x 10.63 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622584972
UPC 804766531491
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A6F
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;