11/22/2024 9:22:02 PM
Product Catalog
  • Product Catalog
Minimize
6ES78230BE001CA0 | 6ES78230BE001CA0
Product
SIMATIC OPC UA S7-1500 Medium, single runtime license download, contains license certificate for OPC UA server and OPC UA client, valid for S7-1500/ET 200 to CPU 1516, CPU 1507S, including F, T, R derivates *** content: 1 license for 1 CPU - - - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78230BE001CA0 | 6ES78230BE001CA0
Product Description SIMATIC OPC UA S7-1500 Medium, single runtime license download, contains license certificate for OPC UA server and OPC UA client, valid for S7-1500/ET 200 to CPU 1516, CPU 1507S, including F, T, R derivates *** content: 1 license for 1 CPU - - - - consignee email address required for delivery
Product family OPC UA S7-1200/S7-1500
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 679
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622452011
UPC 804766352485
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X077
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;