11/22/2024 8:34:52 PM
Product Catalog
  • Product Catalog
Minimize
6ES78231AA000YL5 | 6ES78231AA000YL5
Product
TIA Portal Multiuser Engineering Software Update Service (SUS); within framework of this contract you will receive for one year all current software versions. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Delivery and service: 1 year from date of invoice. Requirement for conclusion: current version of the software -- content: 1x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78231AA000YL5 | 6ES78231AA000YL5
Product Description TIA Portal Multiuser Engineering Software Update Service (SUS); within framework of this contract you will receive for one year all current software versions. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Delivery and service: 1 year from date of invoice. Requirement for conclusion: current version of the software -- content: 1x USB
Product family TIA Portal Multiuser Engineering
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 696
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.397 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622455944
UPC 804766458552
Commodity Code 49119900
LKZ_FDB/ CatalogID ST79-SW
Product Group X07R
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;