11/22/2024 9:29:40 PM
Product Catalog
  • Product Catalog
Minimize
6ES78231AA050YE5 | 6ES78231AA050YE5
Product
Image similar
TIA Portal Multiuser engineering upgrade V14->V15.1 floating license; option for engineering software in the TIA Portal; software and documentation on STEP 7 / WinCC DVD; license key on USB flash drive; class A; 6 languages: de,en,it,fr,es,zh; executable in Windows 7 (64-bit), Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016 (64-bit); - - content: 1x USB
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78231AA050YE5 | 6ES78231AA050YE5
Product Description TIA Portal Multiuser engineering upgrade V14->V15.1 floating license; option for engineering software in the TIA Portal; software and documentation on STEP 7 / WinCC DVD; license key on USB flash drive; class A; 6 languages: de,en,it,fr,es,zh; executable in Windows 7 (64-bit), Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016 (64-bit); - - content: 1x USB
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/01/2023
Notes
Product was deleted without replacement
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.454 lb
Packaging Dimension 7.362 x 10.63 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622589397
UPC 804766532108
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group X07S
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;