11/22/2024 3:15:37 PM
Product Catalog
  • Product Catalog
Minimize
6ES78331FB150YE5 | 6ES78331FB150YE5
Product
SIMATIC S7, safety programming tool, STEP 7 Safety Basic V15.1, upgrade V13 SP1..V14 -> V15.1; for parallel use of STEP 7 Safety Basic V13SP1..V14 and STEP 7 Safety Basic V15.1; engineering software; upgrade license for 1 user; software and documentation on DVD; license key on USB flash drive class A, 2 languages (de, en); executable with TIA Portal V15.1 from STEP 7 Basic V15.1; for configuration of SIMATIC S7-1200F - - content: set (1x DVD + 1x USB)
Notes
Product is no longer available
Additional Information:A newer version is available: 6ES7833-1FB17-0YE5
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78331FB150YE5 | 6ES78331FB150YE5
Product Description SIMATIC S7, safety programming tool, STEP 7 Safety Basic V15.1, upgrade V13 SP1..V14 -> V15.1; for parallel use of STEP 7 Safety Basic V13SP1..V14 and STEP 7 Safety Basic V15.1; engineering software; upgrade license for 1 user; software and documentation on DVD; license key on USB flash drive class A, 2 languages (de, en); executable with TIA Portal V15.1 from STEP 7 Basic V15.1; for configuration of SIMATIC S7-1200F - - content: set (1x DVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/01/2023
Notes
Product is no longer available
Additional Information:A newer version is available: 6ES7833-1FB17-0YE5
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.467 lb
Packaging Dimension 7.244 x 10.433 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622587058
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 4A6G
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;