11/22/2024 2:23:22 PM
Product Catalog
  • Product Catalog
Minimize
6ES78331FC020YE5 | 6ES78331FC020YE5
Product
Image similar
SIMATIC S7, F-programming tool S7 Distributed Safety V5.4, upgrade from V5.X to V5.4, floating license for 1 user, E-SW, SW and documentation on DVD, Class A, 3 languages (de,en,fr), executable in Windows 7 SP1, Windows 10 Professional, Windows 10 Enterprise, Windows Server 2008 R2 SP1, Windows Server 2012 R2, Windows Server 2016; 64-bit operating system required; STEP 7 V5.5 SP1 or higher; Ref,-HW S7-300F/400F/WinAC F
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78331FC020YE5 | 6ES78331FC020YE5
Product Description SIMATIC S7, F-programming tool S7 Distributed Safety V5.4, upgrade from V5.X to V5.4, floating license for 1 user, E-SW, SW and documentation on DVD, Class A, 3 languages (de,en,fr), executable in Windows 7 SP1, Windows 10 Professional, Windows 10 Enterprise, Windows Server 2008 R2 SP1, Windows Server 2012 R2, Windows Server 2016; 64-bit operating system required; STEP 7 V5.5 SP1 or higher; Ref,-HW S7-300F/400F/WinAC F
Product family S7 Distributed Safety
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 713
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.467 lb
Packaging Dimension 7.244 x 10.669 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169141659
UPC 662643187687
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A6N
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;