11/24/2024 11:03:42 AM
Product Catalog
  • Product Catalog
Minimize
6ES78334SM260YT8
Product
Image similar
SIMATIC S7, software Safety Matrix V6.2 SP2 UPD 2 Software Media Package Data storage medium without license Use only in connection with valid license E-SW / R-SW, SW and documentation on CD 2 languages (D, E), executable on XPPROF SP3/ Server 2003 R2 SP2/ WIN7 SP1/ Server 2008 R2 SP1/ WIN10 / Server 2012 R2/ Server 2016 Reference HW: PG/PC ******************************* Content: 1x DVD
Notes
A successor is available for this product
6ES7833-4SM36-0YT8 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78334SM260YT8
Product Description SIMATIC S7, software Safety Matrix V6.2 SP2 UPD 2 Software Media Package Data storage medium without license Use only in connection with valid license E-SW / R-SW, SW and documentation on CD 2 languages (D, E), executable on XPPROF SP3/ Server 2003 R2 SP2/ WIN7 SP1/ Server 2008 R2 SP1/ WIN10 / Server 2012 R2/ Server 2016 Reference HW: PG/PC ******************************* Content: 1x DVD
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
6ES7833-4SM36-0YT8 Compare Products
Successor information
Successor 6ES7833-4SM36-0YT8
Replacement Description SIMATIC S7, software, Safety Matrix V6.3 SP1, Software Media Package, data storage medium without license, use only in connection with a valid license, E-SW/R-SW, software on USB flash drive, 2 languages (de, en), executable in Windows 7 SP1 Enterprise/Ultimate, Windows 10 Enterprise LTSB 2015, Server 2008 R2 SP1, Server 2012 R2, server 2016, reference hardware: PC/PG, ******************************* content: 1x USB
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.421 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 4243
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;