11/24/2024 10:36:59 PM
Product Catalog
  • Product Catalog
Minimize
6ES78400CC050YA5 | 6ES78400CC050YA5
Product
SIMATIC S7, S7-PDIAG V5.6 floating license for 1 user engineering software, software and documentation on CD, license key on USB flash drive, class A, 5 languages (de, en, fr, it, es), executable from STEP7 V5.6, executable in Windows Server 2008 R2 SP1, Windows Server 2012 R2, Windows Server 2016, Windows 7 SP1, Windows 10 Professional, Windows 10 Enterprise reference hardware: S7-300/400, C7 - - content: set (1x CD + 1x USB)
Notes
Product is no longer available
Additional Information:A newer version is available: 6ES7840-0CC08-0YA5
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78400CC050YA5 | 6ES78400CC050YA5
Product Description SIMATIC S7, S7-PDIAG V5.6 floating license for 1 user engineering software, software and documentation on CD, license key on USB flash drive, class A, 5 languages (de, en, fr, it, es), executable from STEP7 V5.6, executable in Windows Server 2008 R2 SP1, Windows Server 2012 R2, Windows Server 2016, Windows 7 SP1, Windows 10 Professional, Windows 10 Enterprise reference hardware: S7-300/400, C7 - - content: set (1x CD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2024
Notes
Product is no longer available
Additional Information:A newer version is available: 6ES7840-0CC08-0YA5
.
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D992 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.443 lb
Packaging Dimension 7.362 x 10.591 x 1.26
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622599006
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.79-SW
Product Group X06M
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;