11/22/2024 10:33:07 AM
Product Catalog
  • Product Catalog
Minimize
6ES78410CC050YE5 | 6ES78410CC050YE5
Product
SIMATIC S7, S7-PLCSIM V5.4 upgrade, floating license for 1 user engineering software, software and documentation on CD, license key on USB flash drive, class A, 5 languages(de,en,fr,es,it) from STEP7 V5.4 SP4 or SP5 or STEP 7 V5.5 with or without SP1 Windows XP Professional, Windows 7 Professional/Ultimate, reference hardware: PG/PC - - content: set (1x CD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78410CC050YE5 | 6ES78410CC050YE5
Product Description SIMATIC S7, S7-PLCSIM V5.4 upgrade, floating license for 1 user engineering software, software and documentation on CD, license key on USB flash drive, class A, 5 languages(de,en,fr,es,it) from STEP7 V5.4 SP4 or SP5 or STEP 7 V5.5 with or without SP1 Windows XP Professional, Windows 7 Professional/Ultimate, reference hardware: PG/PC - - content: set (1x CD + 1x USB)
Product family S7-PLCSIM
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 941
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.443 lb
Packaging Dimension 7.441 x 9.449 x 0.866
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169161886
UPC 662643406078
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X0PO
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;