Tenga en cuenta que es posible que algunas funciones del SiePortal no estén disponibles desde el Monday, April 28 03:00 AM hasta el Tuesday, April 29 01:00 PM debido a un mantenimiento de rutina. Gracias por su comprensión. El equipo del SiePortal
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES78535BE000AA0 | 6ES78535BE000AA0
Product
Image similar
Field Data Enabler PN for Linux single license download OPC UA server for representing the diagnostics and asset information of a PROFINET network according to the OPC UA 30140 (PROFINET) and OPC UA 30120 (IO-Link) Companion Specifications benchmark operating system: Debian 11/12 (arm64, x86) recommended hardware: IoT2050, IPC127E - - please note the information on selective sales release and open source software in the order/delivery release: online support ID 109820803 - - Consignee email address required for delivery.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78535BE000AA0 | 6ES78535BE000AA0
Product Description Field Data Enabler PN for Linux single license download OPC UA server for representing the diagnostics and asset information of a PROFINET network according to the OPC UA 30140 (PROFINET) and OPC UA 30120 (IO-Link) Companion Specifications benchmark operating system: Debian 11/12 (arm64, x86) recommended hardware: IoT2050, IPC127E - - please note the information on selective sales release and open source software in the order/delivery release: online support ID 109820803 - - Consignee email address required for delivery.
Product family FDE Industrial Data Enabler
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 679
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125435353
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X0H4
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;