11/23/2024 11:31:54 PM
Product Catalog
  • Product Catalog
Minimize
6ES78601AA100YX1 | 6ES78601AA100YX1
Product
SIMATIC S7, MOD.PID CTRL,FB V5.1 Single license f. 1 installation R-SW, without SW and without documentation, Class A, 2 languages (de, en), Reference HW: S7-300/-400, C7
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78601AA100YX1 | 6ES78601AA100YX1
Product Description SIMATIC S7, MOD.PID CTRL,FB V5.1 Single license f. 1 installation R-SW, without SW and without documentation, Class A, 2 languages (de, en), Reference HW: S7-300/-400, C7
Product family Modular PID Control
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 727
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.029 lb
Packaging Dimension 6.969 x 10.787 x 0.157
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169008976
UPC 662643174700
Commodity Code 49119900
LKZ_FDB/ CatalogID ST79-SW
Product Group X08X
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7151
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;