11/22/2024 3:16:16 AM
Product Catalog
  • Product Catalog
Minimize
6ES78601XA020XE5 | 6ES78601XA020XE5
Product
SIMATIC S7 PID Professional for TIA Portal, upgrade License Standard PID Control/ Modular PID Control V5.1 or higher -> PID Professional V11 or higher Runtime Single License, without software and documentation license key on USB flash drive, class A, requires STEP 7 Professional (TIA Portal) reference hardware: S7-300/400/WinAC
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78601XA020XE5 | 6ES78601XA020XE5
Product Description SIMATIC S7 PID Professional for TIA Portal, upgrade License Standard PID Control/ Modular PID Control V5.1 or higher -> PID Professional V11 or higher Runtime Single License, without software and documentation license key on USB flash drive, class A, requires STEP 7 Professional (TIA Portal) reference hardware: S7-300/400/WinAC
Product family PID Professional (TIA Portal)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 696
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.467 lb
Packaging Dimension 7.441 x 10.512 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622127568
UPC 804766361166
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group X090
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7151
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;