11/22/2024 3:37:02 AM
Product Catalog
  • Product Catalog
Minimize
6ES78620AC010YA0 | 6ES78620AC010YA0
Product
Image similar
SIMATIC S7, SW redundancy V1.2 single license for 1 installation R-software (for two CPUs), SW and documentation on CD, Class A, 5 languages(de,en,fr,es,it) Executable in Win95/98/ME/ Windows NT/2000 Prof., Reference HW: SIMATIC S7-300/400 CPU 315 and higher
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78620AC010YA0 | 6ES78620AC010YA0
Product Description SIMATIC S7, SW redundancy V1.2 single license for 1 installation R-software (for two CPUs), SW and documentation on CD, Class A, 5 languages(de,en,fr,es,it) Executable in Win95/98/ME/ Windows NT/2000 Prof., Reference HW: SIMATIC S7-300/400 CPU 315 and higher
Product family Software redundancy
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2024
Price data
Price Group 727
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.284 lb
Packaging Dimension 7.48 x 9.449 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169120111
UPC 662643174243
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X08Y
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;