11/22/2024 2:57:05 PM
Product Catalog
  • Product Catalog
Minimize
6ES78701AA010YA0 | 6ES78701AA010YA0
Product
Image similar
SIMATIC S7, MODBUS Master V3.1 single license for 1 installation R-SW, SW and DOCU on CD, HW dongle, Class A, 3 languages (de, de, fr, en fr), executable in STEP 7 V4.02 or higher, reference hardware: CP 341 and CP 441-2
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78701AA010YA0 | 6ES78701AA010YA0
Product Description SIMATIC S7, MODBUS Master V3.1 single license for 1 installation R-SW, SW and DOCU on CD, HW dongle, Class A, 3 languages (de, de, fr, en fr), executable in STEP 7 V4.02 or higher, reference hardware: CP 341 and CP 441-2
Product family Loadable drivers for CP 441-2 and CP 341
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 727
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.448 lb
Packaging Dimension 7.244 x 10.748 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169009331
UPC 662643174755
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X06N
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7151
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;