11/23/2024 3:03:34 AM
Product Catalog
  • Product Catalog
Minimize
6ES79213AA200AA0 | 6ES79213AA200AA0
Product
Front connector module with flat ribbon Cable connection for digital 32 I/O modules of the S7-300, Power supply over Spring terminals
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79213AA200AA0 | 6ES79213AA200AA0
Product Description Front connector module with flat ribbon Cable connection for digital 32 I/O modules of the S7-300, Power supply over Spring terminals
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 685
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.183 lb
Packaging Dimension 1.969 x 5.236 x 1.339
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515065746
UPC 662643302189
Commodity Code 85366990
LKZ_FDB/ CatalogID KT10-CA1
Product Group 9394
Group Code R315
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 11/25/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-06
eClass 14 27-14-11-06
eClass 6 27-14-11-06
eClass 7.1 27-14-11-06
eClass 8 27-14-11-06
eClass 9 27-14-11-06
eClass 9.1 27-14-11-06
ETIM 7 EC001284
ETIM 8 EC001284
ETIM 9 EC001284
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;