11/23/2024 12:25:24 AM
Product Catalog
  • Product Catalog
Minimize
6ES79213AG000AA0 | 6ES79213AG000AA0
Product
********** spare part ********* front connector module with flat ribbon cable connection for analog modules of the S7-300, power supply over screw terminals
Notes
A successor is available for this product
6ES7921-3AF00-0AA0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79213AG000AA0 | 6ES79213AG000AA0
Product Description ********** spare part ********* front connector module with flat ribbon cable connection for analog modules of the S7-300, power supply over screw terminals
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 06/01/2023
Notes
A successor is available for this product
6ES7921-3AF00-0AA0 Compare Products
.
.
Successor information
Successor 6ES7921-3AF00-0AA0
Replacement Description Front connector module with flat ribbon Cable connection for analog Modules of the S7-300, Power supply over Spring terminals
Price data
Price Group R43
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.143 lb
Packaging Dimension 1.575 x 5.315 x 1.102
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515065791
UPC 662643302356
Commodity Code 85366990
LKZ_FDB/ CatalogID KT10-CA1
Product Group 4741
Group Code R315
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 02/24/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;