11/22/2024 12:24:05 PM
Product Catalog
  • Product Catalog
Minimize
6ES79224BC505AE0 | 6ES79224BC505AE0
Product
Image similar
Front connector for SIMATIC S7-400 48-pol strip for MS/MSP/MR units (6ES7492-1CL00-0AA0) with 46 single cores 0.5 mm2, Single cores H05V-K, Crimp version VPE=5 units L = 2.5 m
Notes
Additional Information:Alternatively: 5x 6ES7922-4BC50-0AD0 with screw terminals
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79224BC505AE0 | 6ES79224BC505AE0
Product Description Front connector for SIMATIC S7-400 48-pol strip for MS/MSP/MR units (6ES7492-1CL00-0AA0) with 46 single cores 0.5 mm2, Single cores H05V-K, Crimp version VPE=5 units L = 2.5 m
Product family Front connector with single wires
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
Additional Information:Alternatively: 5x 6ES7922-4BC50-0AD0 with screw terminals
Price data
Price Group 685
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 13.007 lb
Packaging Dimension 10.00 x 10.236 x 15.748
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4025515130697
UPC 662643302745
Commodity Code 85444290
LKZ_FDB/ CatalogID KT10-CA3
Product Group 9394
Group Code R315
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-20
eClass 14 27-24-22-20
eClass 6 27-24-92-05
eClass 7.1 27-24-92-05
eClass 8 27-24-92-05
eClass 9 27-24-22-20
eClass 9.1 27-24-22-20
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
IDEA 4 3553
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;