11/21/2024 9:15:20 PM
Product Catalog
  • Product Catalog
Minimize
6ES79240BG200BC0 | 6ES79240BG200BC0
Product
Connection module TPRI with relay 110 V AC, Output 8 NO contacts 24V DC/0.05 A Type: Push-in terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79240BG200BC0 | 6ES79240BG200BC0
Product Description Connection module TPRI with relay 110 V AC, Output 8 NO contacts 24V DC/0.05 A Type: Push-in terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
Product family Connection modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 685
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.661 lb
Packaging Dimension 2.677 x 5.197 x 3.071
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515153733
UPC 887621850197
Commodity Code 85366990
LKZ_FDB/ CatalogID KT10-CA1
Product Group 9394
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01/10/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-28
eClass 14 27-25-01-12
eClass 6 27-14-11-28
eClass 7.1 27-14-11-28
eClass 8 27-14-11-28
eClass 9 27-14-11-28
eClass 9.1 27-14-11-28
ETIM 7 EC000900
ETIM 8 EC000900
ETIM 9 EC000900
UNSPSC 15 39-12-23-31
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;