11/24/2024 8:55:57 AM
Product Catalog
  • Product Catalog
Minimize
6ES79521AK000AA0 | 6ES79521AK000AA0
Product
Image similar
SIMATIC S7, RAM Memory Card for S7-400, long design, 1 Mbyte
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79521AK000AA0 | 6ES79521AK000AA0
Product Description SIMATIC S7, RAM Memory Card for S7-400, long design, 1 Mbyte
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 688
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.101 lb
Packaging Dimension 3.583 x 5.315 x 0.591
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169009928
UPC 662643181708
Commodity Code 85235110
LKZ_FDB/ CatalogID ST74
Product Group 4044
Group Code R338
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/01/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-12
eClass 14 27-24-22-12
eClass 6 27-24-22-12
eClass 7.1 27-24-22-12
eClass 8 27-24-22-12
eClass 9 27-24-22-12
eClass 9.1 27-24-22-12
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6458
UNSPSC 15 43-20-14-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;