11/22/2024 12:18:17 AM
Product Catalog
  • Product Catalog
Minimize
6ES79548LP020AA0 | 6ES79548LP020AA0
Product
Image similar
*** spare part *** SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB
Notes
A successor is available for this product
6ES7954-8LP04-0AA0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79548LP020AA0 | 6ES79548LP020AA0
Product Description *** spare part *** SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 07/01/2021
Notes
A successor is available for this product
6ES7954-8LP04-0AA0 Compare Products
.
.
Successor information
Successor 6ES7954-8LP04-0AA0
Replacement Description SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.066 lb
Packaging Dimension 3.661 x 4.252 x 0.315
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623406730
UPC 804766209741
Commodity Code 85235110
LKZ_FDB/ CatalogID ST72
Product Group 4A92
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/11/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;