11/24/2024 1:17:23 AM
Product Catalog
  • Product Catalog
Minimize
6ES79988XC018YE0 | 6ES79988XC018YE0
Product
Image similar
SIMATIC Manual Collection on DVD, 5 languages, all manuals for S7-1200/1500/200/300/400, LOGO!, SIMATIC DP, PC, PG, STEP 7, Engineering software, runtime SW, SIMATIC HMI, SIMATIC NET, SIMATIC IDENT
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79988XC018YE0 | 6ES79988XC018YE0
Product Description SIMATIC Manual Collection on DVD, 5 languages, all manuals for S7-1200/1500/200/300/400, LOGO!, SIMATIC DP, PC, PG, STEP 7, Engineering software, runtime SW, SIMATIC HMI, SIMATIC NET, SIMATIC IDENT
Product family SIMATIC Manual Collection
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 11/15/2024
Price data
Price Group 984
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.220 lb
Packaging Dimension 4.961 x 5.551 x 0.472
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169018685
UPC 662643171471
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79
Product Group X064
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;