11/05/2024 7:26:25 PM
Product Catalog
  • Product Catalog
Minimize
6FC52030AF010AA0 | 6FC52030AF010AA0
Product
Image similar
SINUMERIK OPERATOR PANEL FRONT OP 010 C: 10.4" TFT (640X480) WITH MECHANICAL KEYS
Notes
For this product a substitute is available: 6FC5203-0AF01-0AA1
6FC5203-0AF01-0AA1 Compare Products
Additional Information:6FC5203-0AF01-0AA1
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC52030AF010AA0 | 6FC52030AF010AA0
Product Description SINUMERIK OPERATOR PANEL FRONT OP 010 C: 10.4" TFT (640X480) WITH MECHANICAL KEYS
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
For this product a substitute is available: 6FC5203-0AF01-0AA1
6FC5203-0AF01-0AA1 Compare Products
Additional Information:6FC5203-0AF01-0AA1
.
.
Substitute information
Substitute 6FC5203-0AF01-0AA1
Replacement Description SINUMERIK OPERATOR PANEL FRONT WITH LED-BACKLIGHT OP 010 C: 10.4" TFT (640X480) WITH MECHANICAL KEYS
Price data
Price Group R11
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 13.228 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515019329
UPC 040892738407
Commodity Code 85371098
LKZ_FDB/ CatalogID NC62
Product Group 3512
Group Code R2S1
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/15/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;