**spare part** SINUMERIK PCU 50 566 MHz, 256 MB RAM; 24 V DC; Windows XP Professional for embedded systems (Windows XP Professional for Embedded Systems)
Notes
Additional Information:Observe SIOS notification 109776552
.
.
Article Number (Market Facing Number) |
6FC52100DF212AA0 | 6FC52100DF212AA0 |
Product Description |
**spare part** SINUMERIK PCU 50 566 MHz, 256 MB RAM; 24 V DC; Windows XP Professional for embedded systems (Windows XP Professional for Embedded Systems)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2008 |
Notes |
Additional Information:Observe SIOS notification 109776552
.
.
|
Price Group |
R11 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : 9I999IR |
Standard lead time ex-works |
1 Day/Days |
Net Weight (lb) |
11.905 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515016991 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
NC60E |
Product Group |
3512 |
Group Code |
R2S1 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|