11/05/2024 2:27:15 PM
Product Catalog
  • Product Catalog
Minimize
6FC52500AY000AG0 | 6FC52500AY000AG0
Product
SINUMERIK 810D/840DI SL/ 840D/840D SL; SINUCOM COMMISSIONING/SERVICE TOOLS ON CD-ROM; CURRENT SOFTWARE VERSION SINGLE LICENSE
Notes
A successor is available for this product
6FC5250-7AY00-7AG0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC52500AY000AG0 | 6FC52500AY000AG0
Product Description SINUMERIK 810D/840DI SL/ 840D/840D SL; SINUCOM COMMISSIONING/SERVICE TOOLS ON CD-ROM; CURRENT SOFTWARE VERSION SINGLE LICENSE
Product family SinuCom
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
6FC5250-7AY00-7AG0 Compare Products
Successor information
Successor 6FC5250-7AY00-7AG0
Replacement Description SINUMERIK 810D / 840DI SL / 840D / 840D SL; SINUCOM COMMISSIONING/SERVICE TOOLS ON DVD; SW-VERSION 7.7 HF3 SINGLE LICENSE
Price data
Price Group A50
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.220 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892739565
Commodity Code 85234920
LKZ_FDB/ CatalogID NC62
Product Group X0HJ
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
;