11/05/2024 2:26:38 PM
Product Catalog
  • Product Catalog
Minimize
6FC52520AY000AG1 | 6FC52520AY000AG1
Product
Image similar
STEP 7 V5.x for SINUMERIK hardware Copy license Delivery of a license (COL) 6FC5252-0AY00-0AG1
Notes
Additional Information:solo regione DE: vendita tramite SISW, ulteriori informazioni tramite partner di
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC52520AY000AG1 | 6FC52520AY000AG1
Product Description STEP 7 V5.x for SINUMERIK hardware Copy license Delivery of a license (COL) 6FC5252-0AY00-0AG1
Product family SIMATIC STEP 7 for SINUMERIK hardware
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
Additional Information:solo regione DE: vendita tramite SISW, ulteriori informazioni tramite partner di
Price data
Price Group A57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515017714
UPC 662643172386
Commodity Code 49011000
LKZ_FDB/ CatalogID NC62
Product Group X0B8
Group Code R213
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;