11/05/2024 2:26:43 PM
Product Catalog
  • Product Catalog
Minimize
6FC52525AY015AG0 | 6FC52525AY015AG0
Product
SINUMERIK SIMATIC S7, STEP7 V5.5 SP4 ON DVD SINGLE LICENSE FOR SINUMERIK HARDWARE
Notes
Additional Information:DE region only: Sale via SISW, further information via siemens contact person!
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC52525AY015AG0 | 6FC52525AY015AG0
Product Description SINUMERIK SIMATIC S7, STEP7 V5.5 SP4 ON DVD SINGLE LICENSE FOR SINUMERIK HARDWARE
Product family SIMATIC STEP 7 for SINUMERIK hardware
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
Additional Information:DE region only: Sale via SISW, further information via siemens contact person!
Price data
Price Group A57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.110 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621150426
Commodity Code 85234910
LKZ_FDB/ CatalogID NC62
Product Group X0HW
Group Code R213
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;