- Antriebstechnik
- Automatisierungstechnik
- Automatisierungssysteme
- Industrie-Automatisierungssysteme SIMATIC
- SIMOTION Motion Control System
- CNC-Automatisierungssysteme SINUMERIK
- SINUMERIK 808
- SINUMERIK 828
- SINUMERIK 840
- SINUMERIK ONE
- SINUMERIK MC
- SINUMERIK Glossare
- Ergänzende Produkte und Funktionen
- SINUMERIK Operate
- TRANSLINE HMI
- Bedienkomponenten für CNC-Steuerungen
- Bedientafeln für SINUMERIK
- Bedienhandgeräte
- Maschinensteuertafeln
- Maschinensteuertafel blackline plus
- Maschinensteuertafeln im klassischen Design
- SINUMERIK MCP 310C PN
- SINUMERIK MCP 310 PN
- SINUMERIK MCP 483C PN
- SINUMERIK MCP 483 PN
- SINUMERIK MPP 310 IEH
- SINUMERIK MPP 398 IEH
- SINUMERIK MPP 483 IE/MPP 483 IEH
- SINUMERIK MPP 464 IEH
- SINUMERIK MPP 1500E
- SINUMERIK MCP Interface PN
- SINUMERIK Erweiterungsblende
- SIRIUS ACT 3SU1
- Laserbeschriftung
- Tastaturen
- Speichergeräte
- Industrielle Switches
- Gehäusesysteme
- SINUMERIK MDynamics (SINUMERIK 840D sl)
- SINUMERIK ONE Dynamics (SINUMERIK ONE)
- Multitasking
- Energieeffizienz
- IT-Integration mit Siemens
- SINUMERIK Security
- MACHINUM
- Product Partner SINUMERIK Systems
- Lifecycle Services
- MOTION-CONNECT Verbindungstechnik

- Systemverkabelung / Schaltschränke
- Bedien-und Beobachtungssysteme SIMATIC HMI
- Identifikation und Lokalisierung
- Industrielle Kommunikation
- Modular Automation
- Industrielle Schalttechnik
- Industrial Edge
- Industrie-Software
- Industrial Computing
- Prozessleitsysteme
- Prozessinstrumentierung
- Prozessanalytik
- Stromversorgung SITOP
- Produkte für spezifische Anforderungen
- Energy
- Gebäudetechnik
- Niederspannungs-Schalttechnik
- Branchenlösungen
- Services
- Software
- ... und was Sie sonst noch brauchen
| |
SINUMERIK MACHINE CONTROL PANEL MCP 310 PN PROFINET / INDUSTRIAL ETHERNET, WIDTH 310MM, MEMBRANE-TYPE KEY
Article Number (Market Facing Number) |
6FC53030AF231AA1 | 6FC53030AF231AA1 |
Product Description |
SINUMERIK MACHINE CONTROL PANEL MCP 310 PN PROFINET / INDUSTRIAL ETHERNET, WIDTH 310MM, MEMBRANE-TYPE KEY
|
Product family |
SINUMERIK MCP 310 PN |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 10/01/2024 |
Price Group |
A53 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99APP |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
3.307 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948662601 |
UPC |
040892744187 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
NC62 |
Product Group |
X0HI |
Group Code |
R211 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/15/2015 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Cadmium sulphide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-21-03 |
eClass |
14 |
27-24-21-03 |
eClass |
6 |
27-24-21-03 |
eClass |
7.1 |
27-24-21-03 |
eClass |
8 |
27-24-21-03 |
eClass |
9 |
27-24-21-03 |
eClass |
9.1 |
27-24-21-03 |
ETIM |
7 |
EC001422 |
ETIM |
8 |
EC001422 |
ETIM |
9 |
EC001422 |
UNSPSC |
15 |
43-20-15-42 |
|
Please follow the below links to get further information about the product:
|
|
|