- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- CNC portfolio
- SINUMERIK 808
- SINUMERIK 828
- SINUMERIK 840
- Introduction SINUMERIK 840D sl with SINAMICS S120
- Function overview of SINUMERIK 840D sl with SINAMICS S120
- Glossary SINUMERIK 840D sl
- SINUMERIK 840D sl
- Numeric Control Extensions NX10.3/NX15.3
- SINUMERIK COM01.3 module
- CBE30-2 communication module
- SINUMERIK Safety Integrated
- SINUMERIK I/O devices
- SINUMERIK I/O modules PP 72/48D PN and PP 72/48D 2/2A PN
- SIMATIC I/O devices for SINUMERIK
- SITOP power supply
- SINUMERIK ONE
- SINUMERIK MC
- SINUMERIK glossaries
- Supplementary products and functions
- MACHINUM
- Product Partner SINUMERIK Systems
- Lifecycle Services
- MOTION-CONNECT connection systems
- System cabling/control cabinets
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
SINUMERIK I/O MODULE PP 72/48D 2/2A PN 72 I DIGITAL 48 O DIGITAL, DC 24 V, 0,25 A ANALOG: 2 I: +/- 10V, +/- 20 mA,PT100 2 O: +/- 10 V, +/- 20 mA
Article Number (Market Facing Number) |
6FC53110AA001AA0 | 6FC53110AA001AA0 |
Product Description |
SINUMERIK I/O MODULE PP 72/48D 2/2A PN 72 I DIGITAL 48 O DIGITAL, DC 24 V, 0,25 A ANALOG: 2 I: +/- 10V, +/- 20 mA,PT100 2 O: +/- 10 V, +/- 20 mA
|
Product family |
SINUMERIK I/O modules PP 72/48D PN and PP 72/48D 2/2A PN |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
A51 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
2.028 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
040892744576 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
NC82 |
Product Group |
3510 |
Group Code |
R211 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/01/2016 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-21-03 |
eClass |
14 |
27-24-21-03 |
eClass |
6 |
27-24-21-03 |
eClass |
7.1 |
27-24-21-03 |
eClass |
8 |
27-24-21-03 |
eClass |
9 |
27-24-21-03 |
eClass |
9.1 |
27-24-21-03 |
ETIM |
7 |
EC001422 |
ETIM |
8 |
EC001422 |
ETIM |
9 |
EC001422 |
UNSPSC |
15 |
43-20-15-42 |
|
Please follow the below links to get further information about the product:
|
|
|