11/05/2024 12:19:32 PM
Product Catalog
  • Product Catalog
Minimize
6FC53110AA000AA0 | 6FC53110AA000AA0
Product
SINUMERIK I/O MODULE PP 72/48D PN 72 I DIGITAL 48 O DIGITAL, DC 24 V, 0,25 A
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC53110AA000AA0 | 6FC53110AA000AA0
Product Description SINUMERIK I/O MODULE PP 72/48D PN 72 I DIGITAL 48 O DIGITAL, DC 24 V, 0,25 A
Product family SINUMERIK I/O modules PP 72/48D PN and PP 72/48D 2/2A PN
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A51
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 2.028 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892744552
Commodity Code 85389091
LKZ_FDB/ CatalogID NC82
Product Group 3510
Group Code R211
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-03
eClass 14 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 43-20-15-42
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;