SINUMERIK 808D, Extended M PPU 150.3 vertical with current software version English layout
Article Number (Market Facing Number) |
6FC53703BM030AA0 | 6FC53703BM030AA0 |
Product Description |
SINUMERIK 808D, Extended M PPU 150.3 vertical with current software version English layout
|
Product family |
SINUMERIK 808D ADVANCED T/M PPU 15x.3/PPU 16x.3 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
A55 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
23 Day/Days |
Net Weight (lb) |
6.614 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766535604 |
Commodity Code |
85371010 |
LKZ_FDB/ CatalogID |
NC81 |
Product Group |
5184 |
Group Code |
R211 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/01/2016 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-21-02 |
eClass |
14 |
27-24-21-02 |
eClass |
6 |
27-24-21-02 |
eClass |
7.1 |
27-24-21-02 |
eClass |
8 |
27-24-21-02 |
eClass |
9 |
27-24-21-02 |
eClass |
9.1 |
27-24-21-02 |
ETIM |
7 |
EC001422 |
ETIM |
8 |
EC001422 |
ETIM |
9 |
EC001422 |
|
Please follow the below links to get further information about the product:
|
|
|