Bei Fragen zur Anmeldung mit Siemens ID beachten Sie bitte folgende Hinweise.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

No results could be found for 6FC5373-0AA30-0AB0 in Product IDs.
However we found 6 documents matching your search request.

No results could be found for 6FC5373-0AA30-0AB0 in Product Categories.
However we found 6 documents matching your search request.

Title Language Size/Type
SINUMERIK 840D sl English 16 KB
Article number   6FC5371-0AA30-0AB0 6FC5372-0AA30-0AB0 6FC5373-0AA30-0AB0...   IPXXB with cover for option slot Environmental category acc. to IEC 60721-3-3   Condensation and icing excluded. Low air temperature 0 °C
NCU 710.3B PN English 11 KB
Article number 6FC5371-0AA30-0AB0 Product brand name SINUMERIK Product type designation 840D sl Product short... IPXXB with cover for option slot Environmental category acc. to IEC 60721-3-3 Condensation and icing excluded. Low air temperature 0 °C (32 °F). Relative
NCU 720.3B PN English 11 KB
Article number 6FC5372-0AA30-0AB0 Product brand name SINUMERIK Product type designation 840D sl Product short... IPXXB with cover for option slot Environmental category acc. to IEC 60721-3-3 Condensation and icing excluded. Low air temperature 0 °C (32 °F). Relative
NCU 730.3B PN English 11 KB
Article number 6FC5373-0AA30-0AB0 Product brand name SINUMERIK Product type designation 840D sl Product short... IPXXB with cover for option slot Environmental category acc. to IEC 60721-3-3 Condensation and icing excluded. Low air temperature 0 °C (32 °F). Relative
Operation and HMI components English 57 KB
)   Length 10 m Length 15 m Length 20 m Length 30 m https://www.siemens.com/product?6AV7860-1EX21-0AB1 6AV7860‑1EX21‑0AB1... mushroom pushbutton, latching, red, 22 mm     https://www.siemens.com/product?6FC5347-0AF20-1AA1 6FC5347‑0AF20‑1AA1 O Contact block
HMI components English 156 KB
× 294 mm Installation dimensions: 448 × 278 × 129 mm   https://www.siemens.com/product?6FC5317-4AA00-1DA0 6FC5317‑4AA00‑1DA0   O... dimensions: 398 × 257 mm Installation dimensions: 382 × 241 × 129 mm   https://www.siemens.com/product?6FC5317-4AA00-1CA0 6FC5317-4AA00-1CA0   O
Page 1 of 1    |    |  1  |    |    
;