11/04/2024 1:49:33 PM
Product Catalog
  • Product Catalog
Minimize
6FC54030AA201AA1 | 6FC54030AA201AA1
Product
Image similar
SINUMERIK HANDHELD TERMINAL HT 8 WITH HAND WHEEL This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC54030AA201AA1 | 6FC54030AA201AA1
Product Description SINUMERIK HANDHELD TERMINAL HT 8 WITH HAND WHEEL This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions.
Product family SINUMERIK HT 8
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group A53
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (lb) 4.189 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766181696
Commodity Code 85371098
LKZ_FDB/ CatalogID NC62
Product Group X0HH
Group Code R211
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 03/01/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Imidazolidine-2-thione (2-imidazoline-2-thiol)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-03
eClass 14 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 43-20-15-42
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;