11/02/2024 4:09:47 PM
Product Catalog
  • Product Catalog
Minimize
6FC58000AC100YB0 | 6FC58000AC100YB0
Product
Image similar
SINUMERIK 828D/840D sl additionally 1 machining channel software option delivery of a license
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58000AC100YB0 | 6FC58000AC100YB0
Product Description SINUMERIK 828D/840D sl additionally 1 machining channel software option delivery of a license
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A50
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892747461
Commodity Code 49011000
LKZ_FDB/ CatalogID NC62
Product Group X0HJ
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 6 27-24-21-94
eClass 7.1 27-24-21-94
ETIM 7 EC001045
ETIM 8 EC001045
ETIM 9 EC001045
UNSPSC 15 55-10-15-16
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;