11/02/2024 6:17:07 AM
Product Catalog
  • Product Catalog
Minimize
6FC58600YC440YA8 | 6FC58600YC440YA8
Product
SINUMERIK 828D/840D sl HMI language extensions 828D CNC-SW 4.95 SP1 840D SL CNC-SW 4.95 SP1 SINUMERIK Operate 4.95 SP1 DVD edition 08/22 without license
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58600YC440YA8 | 6FC58600YC440YA8
Product Description SINUMERIK 828D/840D sl HMI language extensions 828D CNC-SW 4.95 SP1 840D SL CNC-SW 4.95 SP1 SINUMERIK Operate 4.95 SP1 DVD edition 08/22 without license
Product family SINUMERIK Operate operating software
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A50
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 1.323 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766478970
Commodity Code 85423990
LKZ_FDB/ CatalogID NC62
Product Group X0HJ
Group Code R211
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Since: 05/23/2023
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;