11/02/2024 6:15:15 AM
Product Catalog
  • Product Catalog
Minimize
6FC58607YC440YA0 | 6FC58607YC440YA0
Product
SINUMERIK 840Dsl/828D/808D SINUMERIK INTEGRATE Access MyMachine / P2P (RCS COMMANDER) FOR PC/PG SOFTWARE 4.7 ON CD-ROM WITH LICENSE
Notes
For this product a substitute is available: 6FC5860-7YC45-0YA0
6FC5860-7YC45-0YA0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Product
Article Number (Market Facing Number) 6FC58607YC440YA0 | 6FC58607YC440YA0
Product Description SINUMERIK 840Dsl/828D/808D SINUMERIK INTEGRATE Access MyMachine / P2P (RCS COMMANDER) FOR PC/PG SOFTWARE 4.7 ON CD-ROM WITH LICENSE
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
For this product a substitute is available: 6FC5860-7YC45-0YA0
6FC5860-7YC45-0YA0 Compare Products
.
.
Substitute information
Substitute 6FC5860-7YC45-0YA0
Replacement Description SINUMERIK Access MyMachine /P2P for PC/PG software 4.8x on DVD with license
Price data
Price Group R59
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.066 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766365171
Commodity Code 85234910
LKZ_FDB/ CatalogID NC62
Product Group 4R22
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;